Flange Bushings
metric, for QRP s/s
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 20.03 | 0% |
| 10-19 | £ 18.03 | 10% |
| 20-49 | £ 17.03 | 15% |
| 50-99 | £ 16.02 | 20% |
| 100+ | £ 14.02 | 30% |
Body: stainless steel 1.4305. (AISI 303).
For quick and safe location of single acting ball lock pins - especially in soft materials such as aluminium, or in thin walled components.
Can be used from both sides. Optimised centering due to precision collar on bush.
For use with our wide range of metric ball lock pins, see part no.'s 33060 through to 33226.