Sling Swivel
Stainless
Price & Availability | Article | Finish | Nom. pin dia | d1 +0.05 | w1 | d2 | d3 | d4 | l1 | l2 | l3 | l4 | Load capacity max. kN | Weight g | ||||||||||||||||||
33170.W0010 | Black | 9.5 | 9.5 | 23 | 11.1 | 3.5 | 14 | 31.3 | 16.5 | 12.5 | 9 | 1.2 | 20 | |||||||||||||||||||
£ 34.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black Nom. pin dia 9.5 d1
+0.05 9.5 w1 23 d2 11.1 d3 3.5 d4 14 l1 31.3 l2 16.5 l3 12.5 l4 9 Load capacity
max.
kN 1.2 Weight
g 20 | ||||||||||||||||||||||||||||||||
33170.W0020 | Black | 9.5 | 9.5 | 40 | 11.1 | 4.5 | 14 | 36.6 | 23.0 | 12.5 | 9 | 2.0 | 29 | |||||||||||||||||||
£ 35.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black Nom. pin dia 9.5 d1
+0.05 9.5 w1 40 d2 11.1 d3 4.5 d4 14 l1 36.6 l2 23.0 l3 12.5 l4 9 Load capacity
max.
kN 2.0 Weight
g 29 | ||||||||||||||||||||||||||||||||
33170.W0120 | Natural | 9.5 | 9.5 | 40 | 11.1 | 4.5 | 14 | 36.6 | 23.0 | 12.5 | 9 | 2.0 | 29 | |||||||||||||||||||
£ 36.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Natural Nom. pin dia 9.5 d1
+0.05 9.5 w1 40 d2 11.1 d3 4.5 d4 14 l1 36.6 l2 23.0 l3 12.5 l4 9 Load capacity
max.
kN 2.0 Weight
g 29 |
Pin: Stainless Steel 1.4305 (AISI 303)
Spring: Stainless Steel
Finish: Black or Natural
Temperature range -50°C to +150°C.
For quick fastening and locking of frequently repeated connections;
gun slings, tool holders etc, used in combination with sling swivel receivers no.33172.
Pressing = Unlocking
Releasing = Locking