Sling Swivel
Stainless
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 36.52 | 0% |
| 20-49 | £ 32.87 | 10% |
| 50-99 | £ 31.04 | 15% |
| 100-499 | £ 27.39 | 25% |
| 500+ | £ 23.74 | 35% |
Pin: Stainless Steel 1.4305 (AISI 303)
Spring: Stainless Steel
Finish: Black or Natural
Temperature range -50°C to +150°C.
For quick fastening and locking of frequently repeated connections;
gun slings, tool holders etc, used in combination with sling swivel receivers no.33172.
Pressing = Unlocking
Releasing = Locking