Distance Collars
for all index plungers
Price & Availability | Article | d1 | For pin dia. | d2 +0.1 | d3 ±0.3 | l1 min. | l2 -0.3 | l3 | A/F | Weight g | ||||||||||||||||||
32752.W0454 | M12x1,5 | 4 | 4.2 | 12.1 | 9 | 10 | 13 | 13 | 10 | |||||||||||||||||||
£ 5.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 For pin dia. 4 d2
+0.1 4.2 d3
±0.3 12.1 l1
min. 9 l2
-0.3 10 l3 13 A/F 13 Weight
g 10 | ||||||||||||||||||||||||||||
32752.W0455 | M12x1,5 | 5 | 5.2 | 12.1 | 9 | 10 | 13 | 13 | 10 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 For pin dia. 5 d2
+0.1 5.2 d3
±0.3 12.1 l1
min. 9 l2
-0.3 10 l3 13 A/F 13 Weight
g 10 | ||||||||||||||||||||||||||||
32752.W0456 | M12x1,5 | 6 | 6.2 | 12.1 | 9 | 10 | 13 | 13 | 9 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 For pin dia. 6 d2
+0.1 6.2 d3
±0.3 12.1 l1
min. 9 l2
-0.3 10 l3 13 A/F 13 Weight
g 9 | ||||||||||||||||||||||||||||
32752.W0458 | M16x1,5 | 8 | 8.2 | 16.1 | 11 | 12 | 15 | 17 | 18 | |||||||||||||||||||
£ 6.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,5 For pin dia. 8 d2
+0.1 8.2 d3
±0.3 16.1 l1
min. 11 l2
-0.3 12 l3 15 A/F 17 Weight
g 18 | ||||||||||||||||||||||||||||
32752.W0462 | M16x1,5 | 12 | 12.2 | 16.1 | 11 | 12 | 15 | 17 | 9 | |||||||||||||||||||
£ 6.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,5 For pin dia. 12 d2
+0.1 12.2 d3
±0.3 16.1 l1
min. 11 l2
-0.3 12 l3 15 A/F 17 Weight
g 9 |
Steel, nitrided.
For use with our wide range of index plungers. Provide a durable location bush for index plunger pins of diameter d2. See "for pin dia." column in data table and refer to individual index plunger production information for matching pin diameters.