Distance Collars
for all index plungers
Price & Availability | Article | Type | d1 | d2 | d3 | k | l1 | l2 | l3 -0.2 | l4 | Weight g | ||||||||||||||||||
32512.W0408 | Vertical | M 8x1,0 | 4.3 | M 4 | 25 | 35 | 26 | 11.5 | 14 | 39 | |||||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Vertical d1 M 8x1,0 d2 4.3 d3 M 4 k 25 l1 35 l2 26 l3
-0.2 11.5 l4 14 Weight
g 39 | |||||||||||||||||||||||||||||
32512.W0410 | Vertical | M10x1,0 | 4.3 | M 4 | 25 | 35 | 26 | 11.5 | 14 | 36 | |||||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Vertical d1 M10x1,0 d2 4.3 d3 M 4 k 25 l1 35 l2 26 l3
-0.2 11.5 l4 14 Weight
g 36 | |||||||||||||||||||||||||||||
32512.W0412 | Vertical | M12x1,5 | 4.3 | M 4 | 25 | 35 | 26 | 11.5 | 14 | 41 | |||||||||||||||||||
£ 8.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Vertical d1 M12x1,5 d2 4.3 d3 M 4 k 25 l1 35 l2 26 l3
-0.2 11.5 l4 14 Weight
g 41 | |||||||||||||||||||||||||||||
32512.W0416 | Vertical | M16x1,5 | 5.3 | M 5 | 35 | 47 | 34 | 15.5 | 18 | 77 | |||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Vertical d1 M16x1,5 d2 5.3 d3 M 5 k 35 l1 47 l2 34 l3
-0.2 15.5 l4 18 Weight
g 77 | |||||||||||||||||||||||||||||
32512.W0420 | Vertical | M20x1,5 | 5.3 | M 5 | 35 | 47 | 34 | 15.5 | 18 | 68 | |||||||||||||||||||
£ 10.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Vertical d1 M20x1,5 d2 5.3 d3 M 5 k 35 l1 47 l2 34 l3
-0.2 15.5 l4 18 Weight
g 68 |
Body: die-cast zinc, black plastic coated.
Grub screw: M8 with brass tip.
Mounting blocks provide assembly support for mounting of index plungers. (Not suitable for index plungers with coarse thread).
Index plunger must be assembled in hole d1 on countersunk side.