Distance Collars
for all index plungers
Units | Price/unit after discount | Applied Discount |
1-9 | £ 10.76 | 0% |
10-19 | £ 9.68 | 10% |
20-49 | £ 9.15 | 15% |
50-99 | £ 8.61 | 20% |
100+ | £ 8.07 | 25% |
Body: die-cast zinc, black plastic coated.
Grub screw: M8 with brass tip.
Mounting blocks provide assembly support for mounting of index plungers. (Not suitable for index plungers with coarse thread).
Index plunger must be assembled in hole d1 on countersunk side.