Integral Seal Hex. Nuts
Price & Availability | Article | d1 | d2 | h1 | h2 | A/F | ||||||||||||||||||
36638.W0004 | M 4x0,7 | 15 | 12 | 8 | HEX 10 | |||||||||||||||||||
£ 11.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x0,7 d2 15 h1 12 h2 8 A/F HEX 10 | ||||||||||||||||||||||||
36638.W0005 | M 5x0,8 | 19 | 17 | 12 | HEX 14 | |||||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5x0,8 d2 19 h1 17 h2 12 A/F HEX 14 | ||||||||||||||||||||||||
36638.W0006 | M 6x1 | 19 | 17 | 12 | HEX 14 | |||||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1 d2 19 h1 17 h2 12 A/F HEX 14 | ||||||||||||||||||||||||
36638.W0014 | M14x2 | 30 | 28 | 20 | HEX 22 | |||||||||||||||||||
£ 20.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14x2 d2 30 h1 28 h2 20 A/F HEX 22 | ||||||||||||||||||||||||
36638.W0020 | M20x2,5 | 35 | 34 | 25 | HEX 27 | |||||||||||||||||||
£ 21.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 34 h2 25 A/F HEX 27 | ||||||||||||||||||||||||
36638.W0024 | M24x3 | 42 | 40 | 30 | HEX 32 | |||||||||||||||||||
£ 34.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24x3 d2 42 h1 40 h2 30 A/F HEX 32 |
AISI 304 stainless steel high-gloss polished dome-nut, FDA blue silicone gasket, 3-A accepted. Available on request in AISI 316.
For use in hygienic areas, components can be mounted without dead spaces.
Sealing ring is hydrogenated acrylonitrile butadiene rubber (H-NBR), hardness 85±5 shore A, temp range -25°C to +150°C, blue.
Polished finish Ra < 0,8µ