Integral Seal Hex. Nuts
Units | Price/unit after discount | Applied Discount |
1-19 | £ 18.31 | 0% |
20-49 | £ 16.48 | 10% |
50-99 | £ 14.65 | 20% |
100-499 | £ 13.73 | 25% |
500+ | £ 11.90 | 35% |
Stainless steel (AISI 304) high-gloss polished dome-nut, FDA blue silicone gasket, 3-A accepted.
For use in hygienic areas, components can be mounted without dead spaces.
Sealing ring is hydrogenated acrylonitrile butadiene rubber (H-NBR), hardness 85±5 shore A, temp range -25°C to +150°C, blue.
Polished finish Ra < 0,8µ.