Price & Availability | Article | d1 | d2 | h1 | l1 | h2 | A/F | ||||||||||||||||||
37370.W0510 | M5x0,8 | 19 | 24 | 10 | 14 | HEX 14 | |||||||||||||||||||
£ 11.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5x0,8 d2 19 h1 24 l1 10 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0516 | M5x0,8 | 19 | 26 | 16 | 10 | HEX 14 | |||||||||||||||||||
£ 11.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5x0,8 d2 19 h1 26 l1 16 h2 10 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0520 | M5x0,8 | 19 | 34 | 20 | 14 | HEX 14 | |||||||||||||||||||
£ 11.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5x0,8 d2 19 h1 34 l1 20 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0612 | M6x1 | 19 | 26 | 12 | 14 | HEX 14 | |||||||||||||||||||
£ 11.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6x1 d2 19 h1 26 l1 12 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0616 | M6x1 | 19 | 30 | 16 | 14 | HEX 14 | |||||||||||||||||||
£ 11.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6x1 d2 19 h1 30 l1 16 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0620 | M6x1 | 19 | 34 | 20 | 14 | HEX 14 | |||||||||||||||||||
£ 11.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6x1 d2 19 h1 34 l1 20 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0625 | M6x1 | 19 | 39 | 25 | 14 | HEX 14 | |||||||||||||||||||
£ 12.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6x1 d2 19 h1 39 l1 25 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0630 | M6x1 | 19 | 44 | 30 | 14 | HEX 14 | |||||||||||||||||||
£ 12.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6x1 d2 19 h1 44 l1 30 h2 14 A/F HEX 14 | |||||||||||||||||||||||||
37370.W0816 | M8x1,25 | 24 | 33 | 16 | 17 | HEX 17 | |||||||||||||||||||
£ 13.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8x1,25 d2 24 h1 33 l1 16 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W0820 | M8x1,25 | 24 | 37 | 20 | 17 | HEX 17 | |||||||||||||||||||
£ 14.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8x1,25 d2 24 h1 37 l1 20 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W0825 | M8x1,25 | 24 | 42 | 25 | 17 | HEX 17 | |||||||||||||||||||
£ 15.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8x1,25 d2 24 h1 42 l1 25 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W0830 | M8x1,25 | 24 | 47 | 30 | 17 | HEX 17 | |||||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8x1,25 d2 24 h1 47 l1 30 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W0840 | M8x1,25 | 24 | 57 | 40 | 17 | HEX 17 | |||||||||||||||||||
£ 17.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8x1,25 d2 24 h1 57 l1 40 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1020 | M10x1,5 | 24 | 37 | 20 | 17 | HEX 17 | |||||||||||||||||||
£ 14.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,5 d2 24 h1 37 l1 20 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1025 | M10x1,5 | 24 | 42 | 25 | 17 | HEX 17 | |||||||||||||||||||
£ 15.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,5 d2 24 h1 42 l1 25 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1030 | M10x1,5 | 24 | 47 | 30 | 17 | HEX 17 | |||||||||||||||||||
£ 15.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,5 d2 24 h1 47 l1 30 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1040 | M10x1,5 | 24 | 57 | 40 | 17 | HEX 17 | |||||||||||||||||||
£ 17.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,5 d2 24 h1 57 l1 40 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1050 | M10x1,5 | 24 | 67 | 50 | 17 | HEX 17 | |||||||||||||||||||
£ 19.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,5 d2 24 h1 67 l1 50 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1220 | M12x1,75 | 24 | 27 | 20 | 7 | HEX 17 | |||||||||||||||||||
£ 16.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,75 d2 24 h1 27 l1 20 h2 7 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1225 | M12x1,75 | 24 | 42 | 25 | 17 | HEX 17 | |||||||||||||||||||
£ 16.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,75 d2 24 h1 42 l1 25 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1230 | M12x1,75 | 24 | 47 | 30 | 17 | HEX 17 | |||||||||||||||||||
£ 17.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,75 d2 24 h1 47 l1 30 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1240 | M12x1,75 | 24 | 57 | 40 | 17 | HEX 17 | |||||||||||||||||||
£ 18.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,75 d2 24 h1 57 l1 40 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1250 | M12x1,75 | 24 | 67 | 50 | 17 | HEX 17 | |||||||||||||||||||
£ 19.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,75 d2 24 h1 67 l1 50 h2 17 A/F HEX 17 | |||||||||||||||||||||||||
37370.W1630 | M16x2 | 30 | 52 | 30 | 22 | HEX 22 | |||||||||||||||||||
£ 21.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30 h1 52 l1 30 h2 22 A/F HEX 22 | |||||||||||||||||||||||||
37370.W1640 | M16x2 | 30 | 62 | 40 | 22 | HEX 22 | |||||||||||||||||||
£ 22.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30 h1 62 l1 40 h2 22 A/F HEX 22 | |||||||||||||||||||||||||
37370.W1650 | M16x2 | 30 | 72 | 50 | 22 | HEX 22 | |||||||||||||||||||
£ 23.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30 h1 72 l1 50 h2 22 A/F HEX 22 | |||||||||||||||||||||||||
37370.W1660 | M16x2 | 30 | 82 | 60 | 22 | HEX 22 | |||||||||||||||||||
£ 25.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30 h1 82 l1 60 h2 22 A/F HEX 22 | |||||||||||||||||||||||||
37370.W1670 | M16x2 | 30 | 92 | 70 | 22 | HEX 22 | |||||||||||||||||||
£ 28.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30 h1 92 l1 70 h2 22 A/F HEX 22 | |||||||||||||||||||||||||
37370.W1680 | M16x2 | 30 | 102 | 80 | 22 | HEX 22 | |||||||||||||||||||
£ 30.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x2 d2 30 h1 102 l1 80 h2 22 A/F HEX 22 | |||||||||||||||||||||||||
37370.W2030 | M20x2,5 | 35 | 56 | 30 | 26 | HEX 27 | |||||||||||||||||||
£ 25.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 56 l1 30 h2 26 A/F HEX 27 | |||||||||||||||||||||||||
37370.W2040 | M20x2,5 | 35 | 66 | 40 | 26 | HEX 27 | |||||||||||||||||||
£ 26.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 66 l1 40 h2 26 A/F HEX 27 | |||||||||||||||||||||||||
37370.W2050 | M20x2,5 | 35 | 76 | 50 | 26 | HEX 27 | |||||||||||||||||||
£ 30.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 76 l1 50 h2 26 A/F HEX 27 | |||||||||||||||||||||||||
37370.W2060 | M20x2,5 | 35 | 86 | 60 | 26 | HEX 27 | |||||||||||||||||||
£ 32.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 86 l1 60 h2 26 A/F HEX 27 | |||||||||||||||||||||||||
37370.W2070 | M20x2,5 | 35 | 96 | 70 | 26 | HEX 27 | |||||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 96 l1 70 h2 26 A/F HEX 27 | |||||||||||||||||||||||||
37370.W2080 | M20x2,5 | 35 | 106 | 80 | 26 | HEX 27 | |||||||||||||||||||
£ 37.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20x2,5 d2 35 h1 106 l1 80 h2 26 A/F HEX 27 |
Stainless steel (AISI 304) high-gloss polished dome-nut, FDA blue silicone gasket, 3-A accepted.
For use in hygienic areas, components can be mounted without dead spaces.
Sealing ring is hydrogenated acrylonitrile butadiene rubber (H-NBR), hardness 85±5 shore A, temp range -25°C to +150°C, blue.
Polished finish Ra < 0,8µ.