Tommy Screws
with fixed bar
Price & Availability | Article | d1 | l1 | d2 | d3 | l2 | l3 | Weight g | ||||||||||||||||||
38200.W0508 | M 8 | 16 | 16 | 6 | 50 | 60 | 79 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 16 d2 16 d3 6 l2 50 l3 60 Weight
g 79 | ||||||||||||||||||||||||||
38200.W0510 | M10 | 20 | 18 | 8 | 60 | 80 | 127 | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 20 d2 18 d3 8 l2 60 l3 80 Weight
g 127 | ||||||||||||||||||||||||||
38200.W0512 | M12 | 25 | 20 | 10 | 70 | 100 | 192 | |||||||||||||||||||
£ 12.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 25 d2 20 d3 10 l2 70 l3 100 Weight
g 192 | ||||||||||||||||||||||||||
38200.W0516 | M16 | 35 | 24 | 12 | 85 | 120 | 318 | |||||||||||||||||||
£ 17.63 per unit (click for quantity discounts) Ready to despatch 76 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 35 d2 24 d3 12 l2 85 l3 120 Weight
g 318 | ||||||||||||||||||||||||||
38200.W0520 | M20 | 40 | 30 | 16 | 95 | 140 | 590 | |||||||||||||||||||
£ 30.01 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 40 d2 30 d3 16 l2 95 l3 140 Weight
g 590 |
Free-cutting steel, blackened. Moveable bar retained by spring.
* - DIN standards do not include these dimensions.