Tommy Screws
with fixed bar
| Price & Availability | Article | d1 | l1 | d2 | d3 | l2 | l3 | Weight g | ||||||||||||||||||
| 38300.W0708 | M 8 | 16 | 16 | 6 | 50 | 60 | 69 | |||||||||||||||||||
£ 20.21 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 16 d2 16 d3 6 l2 50 l3 60 Weight
g 69 | ||||||||||||||||||||||||||
| 38300.W0710 | M10 | 20 | 18 | 8 | 60 | 80 | 112 | |||||||||||||||||||
£ 16.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 20 d2 18 d3 8 l2 60 l3 80 Weight
g 112 | ||||||||||||||||||||||||||
| 38300.W0712 | M12 | 25 | 20 | 10 | 70 | 100 | 179 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 25 d2 20 d3 10 l2 70 l3 100 Weight
g 179 | ||||||||||||||||||||||||||
| 38300.W0716 | M16 | 35 | 24 | 13 | 85 | 120 | 327 | |||||||||||||||||||
£ 26.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 35 d2 24 d3 13 l2 85 l3 120 Weight
g 327 | ||||||||||||||||||||||||||
| 38300.W0720 | M20 | 40 | 30 | 16 | 95 | 140 | 581 | |||||||||||||||||||
£ 41.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 40 d2 30 d3 16 l2 95 l3 140 Weight
g 581 | ||||||||||||||||||||||||||
Free-cutting steel, blackened. Moveable bar retained by spring.
* - DIN standards do not include these dimensions.