Tommy Screws
with fixed bar
Price & Availability | Article | d1 | l1 | d2 | d3 | l2 | l3 | Weight g | ||||||||||||||||||
38300.W0708 | M 8 | 16 | 16 | 6 | 50 | 60 | 69 | |||||||||||||||||||
£ 20.21 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 16 d2 16 d3 6 l2 50 l3 60 Weight
g 69 |
Free-cutting steel, blackened. Moveable bar retained by spring.
* - DIN standards do not include these dimensions.