Price & Availability | Article | For vice size | Type | Jaw type | Vice jaw | Vice jaw Stop | Talongrip clamps | ||||||||||||||||||
12035.W0015 | 4"/6" | Vice jaw set | With holes | 2 Off | 1 pc 12035.W0220 | 4 pc 12034.W0050 | |||||||||||||||||||
£ 254.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4"/6" Type Vice jaw set Jaw type With holes Vice jaw 2 Off Vice jaw Stop 1 pc 12035.W0220 Talongrip clamps 4 pc 12034.W0050 | |||||||||||||||||||||||||
12035.W0020 | 6" | Vice jaw set | With holes | 2 Off | 1 pc 12035.W0220 | 4 pc 12034.W0050 | |||||||||||||||||||
£ 284.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Type Vice jaw set Jaw type With holes Vice jaw 2 Off Vice jaw Stop 1 pc 12035.W0220 Talongrip clamps 4 pc 12034.W0050 | |||||||||||||||||||||||||
12035.W0025 | 6"/8" | Vice jaw set | With holes | 2 Off | 1 pc 12035.W0230 | 4 pc 12034.W0075 | |||||||||||||||||||
£ 391.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6"/8" Type Vice jaw set Jaw type With holes Vice jaw 2 Off Vice jaw Stop 1 pc 12035.W0230 Talongrip clamps 4 pc 12034.W0075 | |||||||||||||||||||||||||
12035.W0110 | - | Vice jaw set | W/o holes | 2 Off | 1 pc 12035.W0220 | 4 pc 12034.W0050 | |||||||||||||||||||
£ 224.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size - Type Vice jaw set Jaw type W/o holes Vice jaw 2 Off Vice jaw Stop 1 pc 12035.W0220 Talongrip clamps 4 pc 12034.W0050 | |||||||||||||||||||||||||
12035.W0230 | - | Jaw stop large | - | - | - | - | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size - Type Jaw stop large Jaw type - Vice jaw - Vice jaw Stop - Talongrip clamps - |
Price & Availability | Article | Weight g | d1 | h1 | h2 | h3 | l1 | l2 | l3 | w1 | ||||||||||||||||||
12035.W0015 | 2290 | - | 43.9 | 23.9 | 17.5 | 150 | 98.6 | 63.5 | 25.4 | |||||||||||||||||||
£ 254.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2290 d1 - h1 43.9 h2 23.9 h3 17.5 l1 150 l2 98.6 l3 63.5 w1 25.4 | ||||||||||||||||||||||||||||
12035.W0020 | 3220 | - | 43.9 | - | 23.9 | 200 | - | 98.6 | 25.4 | |||||||||||||||||||
£ 284.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3220 d1 - h1 43.9 h2 - h3 23.9 l1 200 l2 - l3 98.6 w1 25.4 | ||||||||||||||||||||||||||||
12035.W0025 | 5570 | - | 62.2 | 30.9 | 23.9 | 200 | 120.7 | 98.3 | 31.8 | |||||||||||||||||||
£ 391.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 5570 d1 - h1 62.2 h2 30.9 h3 23.9 l1 200 l2 120.7 l3 98.3 w1 31.8 | ||||||||||||||||||||||||||||
12035.W0110 | 1490 | - | 37.6 | - | - | 100 | - | - | 25.4 | |||||||||||||||||||
£ 224.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1490 d1 - h1 37.6 h2 - h3 - l1 100 l2 - l3 - w1 25.4 | ||||||||||||||||||||||||||||
12035.W0230 | 10 | M 5 | 7.9 | 5.7 | - | 19 | - | - | 12.7 | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 10 d1 M 5 h1 7.9 h2 5.7 h3 - l1 19 l2 - l3 - w1 12.7 |
Steel, heat-treated.
The vice jaws for the Talongrip clamps increase the functionality of your 100 and 150mm vices (4" or 6").
This is a simple bolt-on system that allows you to perform aggressive machining operations whilst clamping on as little as 1,5mm.
Ideal for small batch sizes or when building a fixture is not economical.
Supplied with one jawstop (either part no. 12035.W0220 or .W0230 - see table) and for individual Talongrips (either part no. 12034.W0050 or .W0075).
Set includes a pair of vice jaws, four talongrip clamps and one stop (part no.12035.W0220).