| Price & Availability | Article | For vice size | Type | Jaw type | Vice jaw | Versagrip clamps | d1 | d2 | h1 | h2 | h3 | l1 | w1 | Number of holes | Weight g | ||||||||||||||||||
| 12037.W0015 | 4"/6" | Vice jaw set | With holes | 2 off | 4 pc 12036.W0175 | 98.55 | 63.5 | 47.75 | 23.87 | 17.47 | 150 | 25.4 | 7 | 2460 | |||||||||||||||||||
£ 246.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4"/6" Type Vice jaw set Jaw type With holes Vice jaw 2 off Versagrip clamps 4 pc 12036.W0175 d1 98.55 d2 63.5 h1 47.75 h2 23.87 h3 17.47 l1 150 w1 25.4 Number of holes 7 Weight
g 2460 | |||||||||||||||||||||||||||||||||
| 12037.W0020 | 6" | Vice jaw set | With holes | 2 off | 4 pc 12036.W0175 | 98.55 | - | 47.75 | 23.87 | - | 200 | 25.4 | 9 | 3470 | |||||||||||||||||||
£ 266.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6" Type Vice jaw set Jaw type With holes Vice jaw 2 off Versagrip clamps 4 pc 12036.W0175 d1 98.55 d2 - h1 47.75 h2 23.87 h3 - l1 200 w1 25.4 Number of holes 9 Weight
g 3470 | |||||||||||||||||||||||||||||||||
| 12037.W0115 | - | Vice jaw set | W/o holes | 2 off | 4 pc 12036.W0175 | - | - | 47.75 | - | - | 150 | 25.4 | 7 | 2780 | |||||||||||||||||||
£ 246.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size - Type Vice jaw set Jaw type W/o holes Vice jaw 2 off Versagrip clamps 4 pc 12036.W0175 d1 - d2 - h1 47.75 h2 - h3 - l1 150 w1 25.4 Number of holes 7 Weight
g 2780 | |||||||||||||||||||||||||||||||||
| 12037.W0120 | - | Vice jaw set | W/o holes | 2 off | 4 pc 12036.W0175 | - | - | 47.75 | - | - | 200 | 25.4 | 9 | 3640 | |||||||||||||||||||
£ 266.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size - Type Vice jaw set Jaw type W/o holes Vice jaw 2 off Versagrip clamps 4 pc 12036.W0175 d1 - d2 - h1 47.75 h2 - h3 - l1 200 w1 25.4 Number of holes 9 Weight
g 3640 | |||||||||||||||||||||||||||||||||
Steel, hardened (52-54 HRc).
The Versagrip jaws increase the functionality of your 100 and 150mm vices. This is a simple bolt-on system that allows you to perform aggressive machining operations whilst clamping on as little as 1,5mm for irregular shaped parts.
Ideal for small batch sizes or when building a fixture is not economical.
Has penetrating teeth designed to bite into your workpiece to prevent lateral and horizontal movement. They will hold flame cut parts, castings and even parts with negative draft.
Set includes a pair of vice jaws, and four Versagrip clamps, part no. 12036.W0175.