Vice Jaw Set
for Talongrip clamps
Price & Availability | Article | For thread d1 | For vice size | h1 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | w1 | w2 | ||||||
19896.W0040 | 3/8 | 4" | 0.25 | 0.50 | 0.13 | 1.50 | 0.63 | 0.13 | 0.19 | 0.25 | 1.25 | 0.625 | |||||||
£ 35.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread d1 3/8 For vice size 4" h1 0.25 h2 0.50 h3 0.13 l1 1.50 l2 0.63 l3 0.13 l4 0.19 l5 0.25 w1 1.25 w2 0.625 | |||||||||||||||||||
19896.W0041 | 1/2 | 4" | 0.25 | 0.50 | 0.13 | 1.50 | 0.63 | 0.13 | 0.19 | 0.25 | 1.25 | 0.625 | |||||||
£ 34.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread d1 1/2 For vice size 4" h1 0.25 h2 0.50 h3 0.13 l1 1.50 l2 0.63 l3 0.13 l4 0.19 l5 0.25 w1 1.25 w2 0.625 | |||||||||||||||||||
19896.W0060 | 3/8 | 6" | 0.50 | 0.75 | 0.19 | 2.12 | 0.85 | 0.13 | 0.25 | 0.25 | 1.25 | 0.625 | |||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread d1 3/8 For vice size 6" h1 0.50 h2 0.75 h3 0.19 l1 2.12 l2 0.85 l3 0.13 l4 0.25 l5 0.25 w1 1.25 w2 0.625 | |||||||||||||||||||
19896.W0061 | 1/2 | 6" | 0.50 | 0.75 | 0.19 | 2.12 | 0.85 | 0.13 | 0.25 | 0.25 | 1.25 | 0.625 | |||||||
£ 40.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread d1 1/2 For vice size 6" h1 0.50 h2 0.75 h3 0.19 l1 2.12 l2 0.85 l3 0.13 l4 0.25 l5 0.25 w1 1.25 w2 0.625 | |||||||||||||||||||
19896.W0062 | 3/8 | 6" | 0.50 | 0.75 | 0.19 | 2.12 | 0.85 | 0.13 | 0.25 | 0.25 | 1.25 | 0.625 | |||||||
£ 40.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread d1 3/8 For vice size 6" h1 0.50 h2 0.75 h3 0.19 l1 2.12 l2 0.85 l3 0.13 l4 0.25 l5 0.25 w1 1.25 w2 0.625 |
Steel (1018), case hardened, black oxide finish.
Used to secure vice to fixture of machine table. Fits into side groove on side of clamp - suitable for most industry standard vices.
All dimensions are in inches.