Coolant Nozzles
brass ball
| Price & Availability | Article | d1 | d2 | l1 | ||||||||||||||||||
| 20074.W0100 | 10 | 2.8 | 6.4 | |||||||||||||||||||
£ 21.73 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 2.8 l1 6.4 | ||||||||||||||||||||||
| 20074.W0110 | 11 | 4.0 | 9.2 | |||||||||||||||||||
£ 21.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11 d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W0120 | 12 | 4.0 | 9.2 | |||||||||||||||||||
£ 21.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W0140 | 14 | 4.0 | 9.2 | |||||||||||||||||||
£ 23.33 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W0150 | 15 | 4.0 | 9.2 | |||||||||||||||||||
£ 23.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W0180 | 18 | 4.0 | 9.2 | |||||||||||||||||||
£ 24.97 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W0220 | 22 | 4.0 | 9.2 | |||||||||||||||||||
£ 26.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W2500 | 1/2" | 4.0 | 9.2 | |||||||||||||||||||
£ 23.33 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 4.0 l1 9.2 | ||||||||||||||||||||||
| 20074.W2630 | 5/8" | 4.0 | 9.2 | |||||||||||||||||||
£ 23.68 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 4.0 l1 9.2 | ||||||||||||||||||||||
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional brass ball nozzles but with an angled hole.