Coolant Nozzles
brass ball
Price & Availability | Article | d1 | d2 | l1 | ||||||||||||||||||
20072.W5110 | 11 | M 5x0,8 | 6.0 | |||||||||||||||||||
£ 17.64 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11 d2 M 5x0,8 l1 6.0 | ||||||||||||||||||||||
20072.W5120 | 12 | M 5x0,8 | 6.0 | |||||||||||||||||||
£ 16.88 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 M 5x0,8 l1 6.0 | ||||||||||||||||||||||
20072.W6100 | 10 | M 6x1,0 | 0.0 | |||||||||||||||||||
£ 13.11 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 M 6x1,0 l1 0.0 | ||||||||||||||||||||||
20072.W6140 | 14 | M 6x1,0 | 7.9 | |||||||||||||||||||
£ 18.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 M 6x1,0 l1 7.9 | ||||||||||||||||||||||
20072.W6150 | 15 | M 6x1,0 | 7.9 | |||||||||||||||||||
£ 19.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 M 6x1,0 l1 7.9 | ||||||||||||||||||||||
20072.W6180 | 18 | M 6x1,0 | 7.9 | |||||||||||||||||||
£ 20.80 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 M 6x1,0 l1 7.9 | ||||||||||||||||||||||
20072.W6220 | 22 | M 6x1,0 | 7.9 | |||||||||||||||||||
£ 22.00 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 M 6x1,0 l1 7.9 | ||||||||||||||||||||||
20072.W8500 | 1/2" | M 5x0,8 | 6.0 | |||||||||||||||||||
£ 18.45 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 M 5x0,8 l1 6.0 | ||||||||||||||||||||||
20072.W8630 | 5/8" | M 6x1,0 | 7.9 | |||||||||||||||||||
£ 19.52 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 M 6x1,0 l1 7.9 |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional threaded brass ball nozzles, and can be used with extension tubes (20090 and 20092), spray tips (20080 and 20082) or can be plugged with a set screw when required.