Coolant Nozzles
brass ball
| Price & Availability | Article | d1 | d2 | l1 | l2 | A/F | ||||||||||||||||||
| 20082.W0030 | M 3,5x0,6 | 1.6 | 3.6 | 4.6 | 3/16" | |||||||||||||||||||
£ 17.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3,5x0,6 d2 1.6 l1 3.6 l2 4.6 A/F 3/16" | ||||||||||||||||||||||||
| 20082.W0040 | M 4x0,7 | 1.6 | 4.6 | 4.6 | 3/16" | |||||||||||||||||||
£ 17.50 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x0,7 d2 1.6 l1 4.6 l2 4.6 A/F 3/16" | ||||||||||||||||||||||||
| 20082.W0050 | M 5x0,8 | 2.2 | 5.3 | 5.3 | 1/4" | |||||||||||||||||||
£ 19.56 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5x0,8 d2 2.2 l1 5.3 l2 5.3 A/F 1/4" | ||||||||||||||||||||||||
| 20082.W0060 | M 6x1,0 | 2.2 | 5.3 | 5.3 | 1/4" | |||||||||||||||||||
£ 17.50 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 2.2 l1 5.3 l2 5.3 A/F 1/4" | ||||||||||||||||||||||||
| 20082.W0061 | M 6x1,0 | 3.0 | 5.3 | 5.3 | 1/4" | |||||||||||||||||||
£ 19.56 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 3.0 l1 5.3 l2 5.3 A/F 1/4" | ||||||||||||||||||||||||
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Can be used as stand alone units or mounted on many of our coolant nozzles.