Coolant Nozzles
brass ball
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 19.56 | 0% |
| 5-9 | £ 18.58 | 5% |
| 10-19 | £ 17.60 | 10% |
| 20-49 | £ 16.63 | 15% |
| 50+ | £ 14.67 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Can be used as stand alone units or mounted on many of our coolant nozzles.