Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1-4 | £ 19.04 | 0% |
5-9 | £ 18.09 | 5% |
10-19 | £ 17.14 | 10% |
20-49 | £ 16.18 | 15% |
50+ | £ 14.28 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional threaded brass ball nozzles, and can be used with extension tubes (20090 and 20092), spray tips (20080 and 20082) or can be plugged with a set screw when required.