Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1-4 | £ 10.64 | 0% |
5-9 | £ 10.11 | 5% |
10-19 | £ 9.58 | 10% |
20-49 | £ 9.04 | 15% |
50+ | £ 7.98 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Can be used as stand alone units or mounted on many of our coolant nozzles.