Price & Availability | Article | d1 | d2 | l1 | l2 | A/F | ||||||||||||||||||
20080.W0030 | M 3,5x0,60 | 1.6 | 3.6 | 7.1 | 3/16" | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3,5x0,60 d2 1.6 l1 3.6 l2 7.1 A/F 3/16" | ||||||||||||||||||||||||
20080.W0031 | M 3,5x0,60 | 2.2 | 3.6 | 7.1 | 3/16" | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3,5x0,60 d2 2.2 l1 3.6 l2 7.1 A/F 3/16" | ||||||||||||||||||||||||
20080.W0040 | M 4x0,70 | 1.6 | 4.6 | 9.1 | 3/16" | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x0,70 d2 1.6 l1 4.6 l2 9.1 A/F 3/16" | ||||||||||||||||||||||||
20080.W0041 | M 4x0,70 | 2.2 | 4.6 | 9.1 | 3/16" | |||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4x0,70 d2 2.2 l1 4.6 l2 9.1 A/F 3/16" | ||||||||||||||||||||||||
20080.W0050 | M 5x0,80 | 1.6 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5x0,80 d2 1.6 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0051 | M 5x0,80 | 2.2 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5x0,80 d2 2.2 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0052 | M 5x0,80 | 3.0 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.18 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5x0,80 d2 3.0 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0060 | M 6x1,00 | 1.6 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,00 d2 1.6 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0061 | M 6x1,00 | 2.2 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,00 d2 2.2 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0062 | M 6x1,00 | 3.0 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,00 d2 3.0 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0063 | M 6x1,00 | 3.8 | 5.3 | 10.7 | 1/4" | |||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,00 d2 3.8 l1 5.3 l2 10.7 A/F 1/4" | ||||||||||||||||||||||||
20080.W0080 | M 8x1,25 | 1.6 | 7.6 | 12.7 | 3/8" | |||||||||||||||||||
£ 12.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,25 d2 1.6 l1 7.6 l2 12.7 A/F 3/8" | ||||||||||||||||||||||||
20080.W0081 | M 8x1,25 | 2.2 | 7.6 | 12.7 | 3/8" | |||||||||||||||||||
£ 12.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,25 d2 2.2 l1 7.6 l2 12.7 A/F 3/8" | ||||||||||||||||||||||||
20080.W0082 | M 8x1,25 | 3.0 | 7.6 | 12.7 | 3/8" | |||||||||||||||||||
£ 12.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,25 d2 3.0 l1 7.6 l2 12.7 A/F 3/8" | ||||||||||||||||||||||||
20080.W0083 | M 8x1,25 | 4.0 | 7.6 | 12.7 | 3/8" | |||||||||||||||||||
£ 12.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,25 d2 4.0 l1 7.6 l2 12.7 A/F 3/8" | ||||||||||||||||||||||||
20080.W0084 | M 8x1,25 | 5.6 | 7.6 | 12.7 | 3/8" | |||||||||||||||||||
£ 12.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8x1,25 d2 5.6 l1 7.6 l2 12.7 A/F 3/8" | ||||||||||||||||||||||||
20080.W2120 | 1/8" NPT/BSPT | 1.6 | 9.4 | 13.5 | 1/2" | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 1.6 l1 9.4 l2 13.5 A/F 1/2" | ||||||||||||||||||||||||
20080.W2121 | 1/8" NPT/BSPT | 2.2 | 9.4 | 13.5 | 1/2" | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 2.2 l1 9.4 l2 13.5 A/F 1/2" | ||||||||||||||||||||||||
20080.W2122 | 1/8" NPT/BSPT | 3.0 | 9.4 | 13.5 | 1/2" | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 3.0 l1 9.4 l2 13.5 A/F 1/2" | ||||||||||||||||||||||||
20080.W2123 | 1/8" NPT/BSPT | 4.0 | 9.4 | 13.5 | 1/2" | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 4.0 l1 9.4 l2 13.5 A/F 1/2" | ||||||||||||||||||||||||
20080.W2124 | 1/8" NPT/BSPT | 5.6 | 9.4 | 13.5 | 1/2" | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 5.6 l1 9.4 l2 13.5 A/F 1/2" | ||||||||||||||||||||||||
20080.W2125 | 1/8" NPT/BSPT | 7.1 | 9.4 | 13.5 | 1/2" | |||||||||||||||||||
£ 12.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 7.1 l1 9.4 l2 13.5 A/F 1/2" |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Can be used as stand alone units or mounted on many of our coolant nozzles.