Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1-4 | £ 21.64 | 0% |
5-9 | £ 20.56 | 5% |
10-19 | £ 19.48 | 10% |
20-49 | £ 18.39 | 15% |
50+ | £ 16.23 | 25% |
Ball: brass.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Bendable extension tubes.