Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1-4 | £ 24.27 | 0% |
5-9 | £ 23.06 | 5% |
10-19 | £ 21.84 | 10% |
20-49 | £ 20.63 | 15% |
50+ | £ 18.20 | 25% |
Ball: brass.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Bendable extension tubes.