Coolant Nozzles
brass ball
Price & Availability | Article | d1 | d2 | d3 | l1 | ||||||||||||||||||
20085.W0120 | 12 | 3 | 4.8 | 152.4 | |||||||||||||||||||
£ 37.43 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 d2 3 d3 4.8 l1 152.4 | |||||||||||||||||||||||
20085.W0140 | 14 | 3 | 4.8 | 152.4 | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 3 d3 4.8 l1 152.4 | |||||||||||||||||||||||
20085.W0180 | 18 | 3 | 4.8 | 152.4 | |||||||||||||||||||
£ 31.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 3 d3 4.8 l1 152.4 | |||||||||||||||||||||||
20085.W0220 | 22 | 3 | 4.8 | 152.4 | |||||||||||||||||||
£ 31.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 3 d3 4.8 l1 152.4 | |||||||||||||||||||||||
20085.W2500 | 1/2" | 3 | 4.8 | 152.4 | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 3 d3 4.8 l1 152.4 | |||||||||||||||||||||||
20085.W2630 | 5/8" | 3 | 4.8 | 152.4 | |||||||||||||||||||
£ 29.39 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8" d2 3 d3 4.8 l1 152.4 |
Ball: brass.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Bendable extension tubes.