Swivel Max Brass Base
mod. coolant nozzle 6,7 bar
Price & Availability | Article | d1 | d2 | d3 | l1 | ||||||||||||||||||
20051.W0150 | 15 | 12 | 5 | 10.2 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 12 d3 5 l1 10.2 | |||||||||||||||||||||||
20051.W2500 | 1/2" | 12 | 5 | 10.2 | |||||||||||||||||||
£ 14.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2" d2 12 d3 5 l1 10.2 |
Brass.
Max. temperature: 43ºC.
Max. pressure: 6,7 bar.
For use with our Swivel Max. coolant nozzle system (20051 to 20059).