Extension Tube
coolant nozzles
Price & Availability | Article | Type | d1 | Internal thread d2 | A/F | ||||||||||||||||||
20097.W1040 | Nut | 4.8 | 3/8" - 24 UNF | 7/16" | |||||||||||||||||||
£ 2.41 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Nut d1 4.8 Internal thread d2 3/8" - 24 UNF A/F 7/16" | |||||||||||||||||||||||
20097.W1060 | Nut | 6.4 | 7/16" - 24 UNF | 1/2" | |||||||||||||||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Nut d1 6.4 Internal thread d2 7/16" - 24 UNF A/F 1/2" | |||||||||||||||||||||||
20097.W2040 | Olive | 4.8 | - | - | |||||||||||||||||||
£ 0.68 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Olive d1 4.8 Internal thread d2 - A/F - | |||||||||||||||||||||||
20097.W2060 | Olive | 6.4 | - | - | |||||||||||||||||||
£ 0.68 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Olive d1 6.4 Internal thread d2 - A/F - |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
For angled or straight connectors 20095 and 20096.