Price & Availability | Article | d1 | d2 | w1 | h1 | h2 | A/F | Weight g | ||||||||||||||||||
24502.W0106 | M 6 | 14 | 11 | 9 | 3.0 | 10 | 5 | |||||||||||||||||||
£ 53.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 14 w1 11 h1 9 h2 3.0 A/F 10 Weight
g 5 | ||||||||||||||||||||||||||
24502.W0108 | M 8 | 18 | 14 | 12 | 3.5 | 13 | 12 | |||||||||||||||||||
£ 61.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 18 w1 14 h1 12 h2 3.5 A/F 13 Weight
g 12 | ||||||||||||||||||||||||||
24502.W0110 | M10 | 22 | 19 | 14 | 4.0 | 17 | 24 | |||||||||||||||||||
£ 77.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 22 w1 19 h1 14 h2 4.0 A/F 17 Weight
g 24 | ||||||||||||||||||||||||||
24502.W0112 | M12 | 25 | 21 | 16 | 4.0 | 19 | 33 | |||||||||||||||||||
£ 97.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 25 w1 21 h1 16 h2 4.0 A/F 19 Weight
g 33 | ||||||||||||||||||||||||||
24502.W0116 | M16 | 31 | 27 | 21 | 5.0 | 24 | 62 | |||||||||||||||||||
£ 115.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 31 w1 27 h1 21 h2 5.0 A/F 24 Weight
g 62 | ||||||||||||||||||||||||||
24502.W0120 | M20 | 37 | 33 | 26 | 6.0 | 30 | 114 | |||||||||||||||||||
£ 125.96 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 37 w1 33 h1 26 h2 6.0 A/F 30 Weight
g 114 | ||||||||||||||||||||||||||
24502.W0124 | M24 | 45 | 40 | 30 | 6.0 | 36 | 188 | |||||||||||||||||||
£ 161.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 45 w1 40 h1 30 h2 6.0 A/F 36 Weight
g 188 |
Steel, heat treated.
For rapid mounting and dismounting of nuts over long or damaged studding, and even a studding bent by up to 20°.
Where nut components are held together and are unattachable - simply push over thread, engage and a quarter or half turn is adequate for locking.
Provides clamping similar to solid nuts of the same thread size.
Time saving when dealing with long or damaged studding.