Price & Availability | Article | d1 | w1 | h1 | A/F | Load max. kN | Torque to max. Nm | Weight g | ||||||||||||||||||
24520.W0106 | M 6 | 18.2 | 9.5 | 16 | 2.9 | 8-11 | 9 | |||||||||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1 18.2 h1 9.5 A/F 16 Load
max.
kN 2.9 Torque to
max.
Nm 8-11 Weight
g 9 | ||||||||||||||||||||||||||
24520.W0108 | M 8 | 22.0 | 9.5 | 19 | - | 18-25 | 15 | |||||||||||||||||||
£ 5.75 per unit (click for quantity discounts) Ready to despatch 470 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 22.0 h1 9.5 A/F 19 Load
max.
kN - Torque to
max.
Nm 18-25 Weight
g 15 | ||||||||||||||||||||||||||
24520.W0110 | M10 | 25.7 | 12.4 | 22 | 8.9 | 26-34 | 25 | |||||||||||||||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 w1 25.7 h1 12.4 A/F 22 Load
max.
kN 8.9 Torque to
max.
Nm 26-34 Weight
g 25 | ||||||||||||||||||||||||||
24520.W0112 | M12 | 31.1 | 15.9 | 27 | 17.8 | 68-81 | 45 | |||||||||||||||||||
£ 19.53 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 31.1 h1 15.9 A/F 27 Load
max.
kN 17.8 Torque to
max.
Nm 68-81 Weight
g 45 | ||||||||||||||||||||||||||
24520.W0114 | M14 | 31.1 | 15.9 | 27 | 17.8 | 68-81 | 45 | |||||||||||||||||||
£ 7.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 w1 31.1 h1 15.9 A/F 27 Load
max.
kN 17.8 Torque to
max.
Nm 68-81 Weight
g 45 | ||||||||||||||||||||||||||
24520.W0116 | M16 | 38.5 | 16.5 | 33 | 22.2 | 136-271 | 71 | |||||||||||||||||||
£ 30.10 per unit (click for quantity discounts) Ready to despatch 215 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 w1 38.5 h1 16.5 A/F 33 Load
max.
kN 22.2 Torque to
max.
Nm 136-271 Weight
g 71 | ||||||||||||||||||||||||||
24520.W0118 | M18 | 38.5 | 16.5 | 33 | 22.2 | 136-271 | 71 | |||||||||||||||||||
£ 20.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 w1 38.5 h1 16.5 A/F 33 Load
max.
kN 22.2 Torque to
max.
Nm 136-271 Weight
g 71 | ||||||||||||||||||||||||||
24520.W0120 | M20 | 47.7 | 20.3 | 41 | 35.6 | 244-271 | 141 | |||||||||||||||||||
£ 31.61 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 w1 47.7 h1 20.3 A/F 41 Load
max.
kN 35.6 Torque to
max.
Nm 244-271 Weight
g 141 | ||||||||||||||||||||||||||
24520.W0122 | M22 | 58.6 | 25.4 | 51 | - | - | 259 | |||||||||||||||||||
£ 42.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22 w1 58.6 h1 25.4 A/F 51 Load
max.
kN - Torque to
max.
Nm - Weight
g 259 | ||||||||||||||||||||||||||
24520.W0124 | M24 | 58.6 | 25.4 | 51 | - | - | 249 | |||||||||||||||||||
£ 46.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 w1 58.6 h1 25.4 A/F 51 Load
max.
kN - Torque to
max.
Nm - Weight
g 249 |
Steel, strength class 6, hardened and zinc plated.
Coarse thread.
Avoid time consuming winding & unwinding on long threads and overcome issues of damaging threads. The slip-on lock nut is easy to position at any point on a thread. Just open the lock nut, position where required, twist the lock nut closed and tighten with a spanner. Still with high load forces. Safety factor of 2.5 times in load recommendations. Tested from 5 to 2000 Hz over a 10 minute period with no evidence of loosening.