Price & Availability | Article | d1 | w1 | h1 | A/F | Weight g | ||||||||||||||||||
24504.W0106 | M 6 | 11 | 6 | 10 | 3 | |||||||||||||||||||
£ 41.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1 11 h1 6 A/F 10 Weight
g 3 | ||||||||||||||||||||||||
24504.W0108 | M 8 | 14 | 8 | 13 | 6 | |||||||||||||||||||
£ 50.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 14 h1 8 A/F 13 Weight
g 6 | ||||||||||||||||||||||||
24504.W0110 | M10 | 19 | 10 | 17 | 14 | |||||||||||||||||||
£ 70.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 w1 19 h1 10 A/F 17 Weight
g 14 | ||||||||||||||||||||||||
24504.W0112 | M12 | 21 | 12 | 19 | 20 | |||||||||||||||||||
£ 70.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 21 h1 12 A/F 19 Weight
g 20 | ||||||||||||||||||||||||
24504.W0116 | M16 | 27 | 16 | 24 | 39 | |||||||||||||||||||
£ 73.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 w1 27 h1 16 A/F 24 Weight
g 39 | ||||||||||||||||||||||||
24504.W0120 | M20 | 33 | 20 | 30 | 75 | |||||||||||||||||||
£ 103.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 w1 33 h1 20 A/F 30 Weight
g 75 | ||||||||||||||||||||||||
24504.W0124 | M24 | 40 | 24 | 36 | 131 | |||||||||||||||||||
£ 118.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 w1 40 h1 24 A/F 36 Weight
g 131 |
Steel, heat treated, zinc plated.
Strength class 10.
For rapid mounting and dismounting of nuts over long or damaged studding, and even a studding bent by up to 20°.
Where nut components are held together and are unattachable - simply push over thread, engage and a quarter or half turn is adequate for locking.
Provides clamping similar to solid nuts of the same thread size.
Time saving when dealing with long or damaged studding.