Swing Bolts
Steel
Price & Availability | Article | d1 | l1 | d2 tol. H7 | d3 | l2 | d4 | w1 -0.15 | Weight g | ||||||||||||||||||
18830.W0051 | M 5 | 50 | 5 | 12 | 32 | 5 | 6 | 10 | |||||||||||||||||||
£ 10.96 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 50 d2
tol. H7 5 d3 12 l2 32 d4 5 w1
-0.15 6 Weight
g 10 | |||||||||||||||||||||||||||
18830.W0052 | M 5 | 75 | 5 | 12 | 32 | 5 | 6 | 20 | |||||||||||||||||||
£ 12.09 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 75 d2
tol. H7 5 d3 12 l2 32 d4 5 w1
-0.15 6 Weight
g 20 | |||||||||||||||||||||||||||
18830.W0101 | M10 | 50 | 10 | 20 | 40 | 10 | 12 | 38 | |||||||||||||||||||
£ 19.78 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2
tol. H7 10 d3 20 l2 40 d4 10 w1
-0.15 12 Weight
g 38 | |||||||||||||||||||||||||||
18830.W0102 | M10 | 75 | 10 | 20 | 40 | 10 | 12 | 53 | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 75 d2
tol. H7 10 d3 20 l2 40 d4 10 w1
-0.15 12 Weight
g 53 | |||||||||||||||||||||||||||
18830.W0163 | M16 | 130 | 16 | 32 | 50 | 16 | 17 | 220 | |||||||||||||||||||
£ 53.64 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 130 d2
tol. H7 16 d3 32 l2 50 d4 16 w1
-0.15 17 Weight
g 220 |
Turned, thread rolled. Matt shot blasted.
Produced to DIN 444.
Stainless steel 1.4305 (AISI 304).
These parts offer a high precision bore d2 to tolerance H7, with faces 'w1' machined flat.
For similar DIN 444 swing bolts to a standard tolerance see our part 18832.