Price & Availability | Article | d1 | l1 | d2 tol. H7 | d3 | l2 | d4 | w1 -0.15 | Weight g | ||||||||||||||||||
18830.W0051 | M 5 | 50 | 5 | 12 | 32 | 5 | 6 | 10 | |||||||||||||||||||
£ 10.96 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 50 d2
tol. H7 5 d3 12 l2 32 d4 5 w1
-0.15 6 Weight
g 10 | |||||||||||||||||||||||||||
18830.W0052 | M 5 | 75 | 5 | 12 | 32 | 5 | 6 | 20 | |||||||||||||||||||
£ 12.09 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 75 d2
tol. H7 5 d3 12 l2 32 d4 5 w1
-0.15 6 Weight
g 20 | |||||||||||||||||||||||||||
18830.W0061 | M 6 | 50 | 6 | 14 | 32 | 6 | 7 | 14 | |||||||||||||||||||
£ 15.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 50 d2
tol. H7 6 d3 14 l2 32 d4 6 w1
-0.15 7 Weight
g 14 | |||||||||||||||||||||||||||
18830.W0062 | M 6 | 75 | 6 | 14 | 32 | 6 | 7 | 19 | |||||||||||||||||||
£ 16.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 75 d2
tol. H7 6 d3 14 l2 32 d4 6 w1
-0.15 7 Weight
g 19 | |||||||||||||||||||||||||||
18830.W0081 | M 8 | 50 | 8 | 18 | 32 | 8 | 9 | 26 | |||||||||||||||||||
£ 17.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 50 d2
tol. H7 8 d3 18 l2 32 d4 8 w1
-0.15 9 Weight
g 26 | |||||||||||||||||||||||||||
18830.W0082 | M 8 | 75 | 8 | 18 | 32 | 8 | 9 | 36 | |||||||||||||||||||
£ 20.94 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 75 d2
tol. H7 8 d3 18 l2 32 d4 8 w1
-0.15 9 Weight
g 36 | |||||||||||||||||||||||||||
18830.W0101 | M10 | 50 | 10 | 20 | 40 | 10 | 12 | 38 | |||||||||||||||||||
£ 19.78 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2
tol. H7 10 d3 20 l2 40 d4 10 w1
-0.15 12 Weight
g 38 | |||||||||||||||||||||||||||
18830.W0102 | M10 | 75 | 10 | 20 | 40 | 10 | 12 | 53 | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 75 d2
tol. H7 10 d3 20 l2 40 d4 10 w1
-0.15 12 Weight
g 53 | |||||||||||||||||||||||||||
18830.W0103 | M10 | 100 | 10 | 20 | 40 | 10 | 12 | 60 | |||||||||||||||||||
£ 25.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 100 d2
tol. H7 10 d3 20 l2 40 d4 10 w1
-0.15 12 Weight
g 60 | |||||||||||||||||||||||||||
18830.W0121 | M12 | 75 | 12 | 25 | 40 | 12 | 14 | 83 | |||||||||||||||||||
£ 28.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 75 d2
tol. H7 12 d3 25 l2 40 d4 12 w1
-0.15 14 Weight
g 83 | |||||||||||||||||||||||||||
18830.W0122 | M12 | 100 | 12 | 25 | 40 | 12 | 14 | 105 | |||||||||||||||||||
£ 34.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 100 d2
tol. H7 12 d3 25 l2 40 d4 12 w1
-0.15 14 Weight
g 105 | |||||||||||||||||||||||||||
18830.W0123 | M12 | 130 | 12 | 25 | 40 | 12 | 14 | 132 | |||||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 130 d2
tol. H7 12 d3 25 l2 40 d4 12 w1
-0.15 14 Weight
g 132 | |||||||||||||||||||||||||||
18830.W0161 | M16 | 75 | 16 | 32 | 50 | 16 | 17 | 146 | |||||||||||||||||||
£ 39.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 75 d2
tol. H7 16 d3 32 l2 50 d4 16 w1
-0.15 17 Weight
g 146 | |||||||||||||||||||||||||||
18830.W0162 | M16 | 100 | 16 | 32 | 50 | 16 | 17 | 183 | |||||||||||||||||||
£ 47.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 100 d2
tol. H7 16 d3 32 l2 50 d4 16 w1
-0.15 17 Weight
g 183 | |||||||||||||||||||||||||||
18830.W0163 | M16 | 130 | 16 | 32 | 50 | 16 | 17 | 220 | |||||||||||||||||||
£ 53.64 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 130 d2
tol. H7 16 d3 32 l2 50 d4 16 w1
-0.15 17 Weight
g 220 | |||||||||||||||||||||||||||
18830.W0164 | M20 | 100 | 18 | 40 | 63 | 20 | 22 | 322 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 100 d2
tol. H7 18 d3 40 l2 63 d4 20 w1
-0.15 22 Weight
g 322 |
Turned, thread rolled. Matt shot blasted.
Produced to DIN 444.
Stainless steel 1.4305 (AISI 304).
These parts offer a high precision bore d2 to tolerance H7, with faces 'w1' machined flat.
For similar DIN 444 swing bolts to a standard tolerance see our part 18832.