T-Nuts
strength class 10
Units | Price/unit after discount | Applied Discount |
1-9 | £ 19.45 | 0% |
10-19 | £ 17.51 | 10% |
20-49 | £ 16.53 | 15% |
50-99 | £ 15.56 | 20% |
100+ | £ 14.59 | 25% |
Steel, heat-treated, quality 10, black.
Spring element: stainless steel.
The spring element prevents horizontal and vertical slipping of T-nut. Please note T-nuts are square, length and width are both equal to dimension w2.