T-Nuts
strength class 10
Price & Availability | Article | d1 x T-Slot | Strength class | w1 | w2 | h1 | h2 | Weight g | ||||||||||||||||||
24120.W0100 | M 8x10 | 10 | 9.6 | 15 | 12 | 6 | 9 | |||||||||||||||||||
£ 7.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x10 Strength class 10 w1 9.6 w2 15 h1 12 h2 6 Weight
g 9 | ||||||||||||||||||||||||||
24120.W0181 | M16x18 | 6 | 17.7 | 28 | 20 | 10 | 46 | |||||||||||||||||||
£ 17.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 x T-Slot M16x18 Strength class 6 w1 17.7 w2 28 h1 20 h2 10 Weight
g 46 | ||||||||||||||||||||||||||
24120.W0221 | M20x22 | 6 | 21.7 | 35 | 28 | 14 | 98 | |||||||||||||||||||
£ 28.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M20x22 Strength class 6 w1 21.7 w2 35 h1 28 h2 14 Weight
g 98 | ||||||||||||||||||||||||||
24120.W0420 | M36x42 | 6 | 41.6 | 65 | 52 | 26 | 690 | |||||||||||||||||||
£ 182.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M36x42 Strength class 6 w1 41.6 w2 65 h1 52 h2 26 Weight
g 690 |
Steel, heat-treated.
Can be fitted into T-slots from above.
Very useful on long T-slots or where workpiece layout prohibits the introduction of bolts or nuts from the end of the T-slot. Keep slots clean to ensure accurate fit.