T-Nuts
strength class 10
| Price & Availability | Article | d1 x T-Slot | Strength class | w1 | w2 | h1 | h2 | Weight g | ||||||||||||||||||
| 24120.W0060 | M 5x6 | 10 | 5.7 | 10 | 8 | 4 | 2 | |||||||||||||||||||
| £ 4.66 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 x T-Slot M 5x6 Strength class 10 w1 5.7 w2 10 h1 8 h2 4 Weight
g 2 | ||||||||||||||||||||||||||
| 24120.W0080 | M 6x8 | 10 | 7.6 | 13 | 10 | 6 | 5 | |||||||||||||||||||
| £ 7.43 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 x T-Slot M 6x8 Strength class 10 w1 7.6 w2 13 h1 10 h2 6 Weight
g 5 | ||||||||||||||||||||||||||
| 24120.W0140 | M10x14 | 8 | 13.7 | 22 | 16 | 8 | 23 | |||||||||||||||||||
| £ 15.40 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us. 
 d1 x T-Slot M10x14 Strength class 8 w1 13.7 w2 22 h1 16 h2 8 Weight
g 23 | ||||||||||||||||||||||||||
| 24120.W0160 | M14x16 | 6 | 15.7 | 25 | 18 | 9 | 33 | |||||||||||||||||||
| £ 17.38 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us. 
 d1 x T-Slot M14x16 Strength class 6 w1 15.7 w2 25 h1 18 h2 9 Weight
g 33 | ||||||||||||||||||||||||||
| 24120.W0201 | M18x20 | 6 | 19.7 | 32 | 24 | 12 | 69 | |||||||||||||||||||
| £ 23.78 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us. 
 d1 x T-Slot M18x20 Strength class 6 w1 19.7 w2 32 h1 24 h2 12 Weight
g 69 | ||||||||||||||||||||||||||
| 24120.W0281 | M24x28 | 6 | 27.7 | 44 | 36 | 18 | 213 | |||||||||||||||||||
| £ 43.87 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us. 
 d1 x T-Slot M24x28 Strength class 6 w1 27.7 w2 44 h1 36 h2 18 Weight
g 213 | ||||||||||||||||||||||||||
| 24120.W0360 | M30x36 | 6 | 35.6 | 54 | 44 | 22 | 430 | |||||||||||||||||||
| £ 84.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us. 
 d1 x T-Slot M30x36 Strength class 6 w1 35.6 w2 54 h1 44 h2 22 Weight
g 430 | ||||||||||||||||||||||||||
Steel, heat-treated.
Can be fitted into T-slots from above.
Very useful on long T-slots or where workpiece layout prohibits the introduction of bolts or nuts from the end of the T-slot. Keep slots clean to ensure accurate fit.