T-Slot Bolt
strength class 8,8/10,9
Price & Availability | Article | d1 x T-Slot x l1 | l2 | w1 | w2 | h1 | Weight g | ||||||||||||||||||
21060.W0223 | M20x22x125 | 85 | 21.7 | 35 | 14 | 430 | |||||||||||||||||||
£ 144.80 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M20x22x125 l2 85 w1 21.7 w2 35 h1 14 Weight
g 430 | |||||||||||||||||||||||||
21060.W0282 | M24x28x125 | 85 | 27.7 | 44 | 18 | 770 | |||||||||||||||||||
£ 205.27 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M24x28x125 l2 85 w1 27.7 w2 44 h1 18 Weight
g 770 |
Forged steel, rolled thread, heat-treated.
Tensile strength 8,8.
This unique T-slot bolt combines the integral strength of a one piece T-bolt, with the functionality of a rhombus type nut to provide access to T-slots where workpiece layout prohibits the introduction of standard T-slot bolts no. 21000.