Price & Availability | Article | d1 x T-Slot x l1 | l2 | w1 | w2 | h1 | Weight g | ||||||||||||||||||
21060.W0141 | M12x14x50 | 35 | 13.7 | 22 | 8 | 70 | |||||||||||||||||||
£ 44.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M12x14x50 l2 35 w1 13.7 w2 22 h1 8 Weight
g 70 | |||||||||||||||||||||||||
21060.W0142 | M12x14x80 | 55 | 13.7 | 22 | 8 | 100 | |||||||||||||||||||
£ 46.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M12x14x80 l2 55 w1 13.7 w2 22 h1 8 Weight
g 100 | |||||||||||||||||||||||||
21060.W0143 | M12x14x125 | 75 | 13.7 | 22 | 8 | 120 | |||||||||||||||||||
£ 50.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M12x14x125 l2 75 w1 13.7 w2 22 h1 8 Weight
g 120 | |||||||||||||||||||||||||
21060.W0181 | M16x18x63 | 45 | 17.7 | 28 | 10 | 160 | |||||||||||||||||||
£ 55.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M16x18x63 l2 45 w1 17.7 w2 28 h1 10 Weight
g 160 | |||||||||||||||||||||||||
21060.W0182 | M16x18x100 | 65 | 17.7 | 28 | 10 | 220 | |||||||||||||||||||
£ 57.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M16x18x100 l2 65 w1 17.7 w2 28 h1 10 Weight
g 220 | |||||||||||||||||||||||||
21060.W0183 | M16x18x160 | 100 | 17.7 | 28 | 10 | 280 | |||||||||||||||||||
£ 65.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M16x18x160 l2 100 w1 17.7 w2 28 h1 10 Weight
g 280 | |||||||||||||||||||||||||
21060.W0221 | M20x22x80 | 55 | 21.7 | 35 | 14 | 330 | |||||||||||||||||||
£ 142.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M20x22x80 l2 55 w1 21.7 w2 35 h1 14 Weight
g 330 | |||||||||||||||||||||||||
21060.W0223 | M20x22x125 | 85 | 21.7 | 35 | 14 | 430 | |||||||||||||||||||
£ 144.80 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M20x22x125 l2 85 w1 21.7 w2 35 h1 14 Weight
g 430 | |||||||||||||||||||||||||
21060.W0225 | M20x22x200 | 120 | 21.7 | 35 | 14 | 570 | |||||||||||||||||||
£ 164.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M20x22x200 l2 120 w1 21.7 w2 35 h1 14 Weight
g 570 | |||||||||||||||||||||||||
21060.W0282 | M24x28x125 | 85 | 27.7 | 44 | 18 | 770 | |||||||||||||||||||
£ 205.27 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M24x28x125 l2 85 w1 27.7 w2 44 h1 18 Weight
g 770 | |||||||||||||||||||||||||
21060.W0285 | M24x28x250 | 150 | 27.7 | 44 | 18 | 1120 | |||||||||||||||||||
£ 216.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot x l1 M24x28x250 l2 150 w1 27.7 w2 44 h1 18 Weight
g 1120 |
Forged steel, rolled thread, heat-treated.
Tensile strength 8,8.
This unique T-slot bolt combines the integral strength of a one piece T-bolt, with the functionality of a rhombus type nut to provide access to T-slots where workpiece layout prohibits the introduction of standard T-slot bolts no. 21000.