| Price & Availability | Article | d1 x l1 | l2 | l3 | Weight g | ||||||||||||||||||
| 21120.W0123 | M12x80 | 15 | 50 | 55 | |||||||||||||||||||
£ 9.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x80 l2 15 l3 50 Weight
g 55 | |||||||||||||||||||||||
| 21120.W0124 | M12x100 | 15 | 63 | 70 | |||||||||||||||||||
£ 20.36 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x100 l2 15 l3 63 Weight
g 70 | |||||||||||||||||||||||
| 21120.W0125 | M12x125 | 15 | 75 | 90 | |||||||||||||||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x125 l2 15 l3 75 Weight
g 90 | |||||||||||||||||||||||
| 21120.W0126 | M12x160 | 15 | 100 | 113 | |||||||||||||||||||
£ 22.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x160 l2 15 l3 100 Weight
g 113 | |||||||||||||||||||||||
| 21120.W0162 | M16 x 80 | 19 | 50 | 105 | |||||||||||||||||||
£ 18.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16 x 80 l2 19 l3 50 Weight
g 105 | |||||||||||||||||||||||
| 21120.W0163 | M16x100 | 19 | 63 | 130 | |||||||||||||||||||
£ 19.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x100 l2 19 l3 63 Weight
g 130 | |||||||||||||||||||||||
| 21120.W0164 | M16x125 | 19 | 75 | 160 | |||||||||||||||||||
£ 19.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x125 l2 19 l3 75 Weight
g 160 | |||||||||||||||||||||||
| 21120.W0165 | M16x160 | 19 | 100 | 218 | |||||||||||||||||||
£ 21.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x160 l2 19 l3 100 Weight
g 218 | |||||||||||||||||||||||
| 21120.W0166 | M16x200 | 19 | 125 | 280 | |||||||||||||||||||
£ 21.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x200 l2 19 l3 125 Weight
g 280 | |||||||||||||||||||||||
| 21120.W0167 | M16x250 | 19 | 160 | 325 | |||||||||||||||||||
£ 24.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x250 l2 19 l3 160 Weight
g 325 | |||||||||||||||||||||||
| 21120.W0202 | M20x125 | 27 | 70 | 255 | |||||||||||||||||||
£ 20.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x125 l2 27 l3 70 Weight
g 255 | |||||||||||||||||||||||
| 21120.W0203 | M20x160 | 27 | 100 | 330 | |||||||||||||||||||
£ 24.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x160 l2 27 l3 100 Weight
g 330 | |||||||||||||||||||||||
| 21120.W0204 | M20x200 | 27 | 125 | 410 | |||||||||||||||||||
£ 28.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x200 l2 27 l3 125 Weight
g 410 | |||||||||||||||||||||||
| 21120.W0205 | M20x250 | 27 | 160 | 510 | |||||||||||||||||||
£ 34.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x250 l2 27 l3 160 Weight
g 510 | |||||||||||||||||||||||
| 21120.W0206 | M20x315 | 27 | 200 | 640 | |||||||||||||||||||
£ 42.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x315 l2 27 l3 200 Weight
g 640 | |||||||||||||||||||||||
| 21120.W0208 | M20x500 | 27 | 315 | 1020 | |||||||||||||||||||
£ 62.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x500 l2 27 l3 315 Weight
g 1020 | |||||||||||||||||||||||
| 21120.W0243 | M24x160 | 35 | 100 | 470 | |||||||||||||||||||
£ 32.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x160 l2 35 l3 100 Weight
g 470 | |||||||||||||||||||||||
| 21120.W0244 | M24x200 | 35 | 125 | 580 | |||||||||||||||||||
£ 38.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x200 l2 35 l3 125 Weight
g 580 | |||||||||||||||||||||||
| 21120.W0245 | M24x250 | 35 | 160 | 730 | |||||||||||||||||||
£ 46.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x250 l2 35 l3 160 Weight
g 730 | |||||||||||||||||||||||
| 21120.W0246 | M24x315 | 35 | 200 | 920 | |||||||||||||||||||
£ 54.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x315 l2 35 l3 200 Weight
g 920 | |||||||||||||||||||||||
| 21120.W0247 | M24x400 | 35 | 250 | 1160 | |||||||||||||||||||
£ 67.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x400 l2 35 l3 250 Weight
g 1160 | |||||||||||||||||||||||
| 21120.W0248 | M24x500 | 35 | 315 | 1460 | |||||||||||||||||||
£ 88.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x500 l2 35 l3 315 Weight
g 1460 | |||||||||||||||||||||||
Forged steel, rolled thread, heat treated to tensile strength 12,9.
For studs of tensile strength 8,8 and 10,9 please refer to part no. 21100.
Please refer to Nos. 24000, 24300, 24400 and 25000 for appropriate T-nuts, fixture nuts, collar nuts and washers.