T-Slot Bolt
strength class 8,8/10,9
Units | Price/unit after discount | Applied Discount |
1-9 | £ 97.77 | 0% |
10-19 | £ 87.99 | 10% |
20-49 | £ 83.10 | 15% |
50-99 | £ 78.22 | 20% |
100+ | £ 73.33 | 25% |
Forged steel, rolled thread, heat-treated.
Produced to DIN 6379.
M 6-M12 - tensile strength class 10,9.
M14-M42 tensile strength class 8,8.
Please refer to nos. 24000, 24300, 24400 and 25000 for appropriate T-nuts, fixture nuts, collar nuts and washers.