T-Slot Bolt
strength class 8,8/10,9
Units | Price/unit after discount | Applied Discount |
1-9 | £ 46.47 | 0% |
10-19 | £ 41.82 | 10% |
20-49 | £ 39.50 | 15% |
50-99 | £ 37.18 | 20% |
100+ | £ 34.85 | 25% |
Forged steel, rolled thread, heat treated to tensile strength 12,9.
For studs of tensile strength 8,8 and 10,9 please refer to part no. 21100.
Please refer to Nos. 24000, 24300, 24400 and 25000 for appropriate T-nuts, fixture nuts, collar nuts and washers.