T-Slot Bolt
strength class 8,8/10,9
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 14.80 | 0% |
| 10-19 | £ 13.32 | 10% |
| 20-49 | £ 12.58 | 15% |
| 50-99 | £ 11.84 | 20% |
| 100+ | £ 11.10 | 25% |
Heat treated steel, blackened.
Strength class 10,9 for M6- M12.
Strength class 8,8 for M16.
l2 longer than DIN 6379 version, part no. 21100. Longer thread length provides added security.
Items marked * have full length threaded (hence l2 and l3 no longer valid).