Price & Availability | Article | Type | Stroke | d1 | d2 | d3 | d4 | d5 | w1 | w2 | w3 | h1 min. | h1 max. | ||||||||||||||||||
12603.W0025 | With Clamping Screw | 5 | 25 | M 8 | M 8 | - | - | 26 | 10 | - | 30 | 35 | |||||||||||||||||||
£ 250.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Clamping Screw Stroke 5 d1 25 d2 M 8 d3 M 8 d4 - d5 - w1 26 w2 10 w3 - h1
min. 30 h1
max. 35 | |||||||||||||||||||||||||||||||
12603.W0026 | With Ecc. Quick Clamp | 5 | 25 | M 8 | M 8 | - | - | 26 | 10 | - | 30 | 35 | |||||||||||||||||||
£ 275.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Ecc. Quick Clamp Stroke 5 d1 25 d2 M 8 d3 M 8 d4 - d5 - w1 26 w2 10 w3 - h1
min. 30 h1
max. 35 | |||||||||||||||||||||||||||||||
12603.W0027 | With Clamping Screw | 10 | 25 | M 8 | M 8 | - | - | 26 | 10 | - | 35 | 45 | |||||||||||||||||||
£ 312.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Clamping Screw Stroke 10 d1 25 d2 M 8 d3 M 8 d4 - d5 - w1 26 w2 10 w3 - h1
min. 35 h1
max. 45 | |||||||||||||||||||||||||||||||
12603.W0028 | With Adj. Clamping Lever | 10 | 25 | M 8 | M 8 | - | - | 26 | 10 | - | 35 | 45 | |||||||||||||||||||
£ 353.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Adj. Clamping Lever Stroke 10 d1 25 d2 M 8 d3 M 8 d4 - d5 - w1 26 w2 10 w3 - h1
min. 35 h1
max. 45 | |||||||||||||||||||||||||||||||
12603.W0029 | With Ecc. Quick Clamp | 10 | 25 | M 8 | M 8 | - | - | 26 | 10 | - | 34 | 45 | |||||||||||||||||||
£ 344.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Ecc. Quick Clamp Stroke 10 d1 25 d2 M 8 d3 M 8 d4 - d5 - w1 26 w2 10 w3 - h1
min. 34 h1
max. 45 | |||||||||||||||||||||||||||||||
12603.W0050 | With Adj. Clamping Lever | 20 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 50 | 70 | |||||||||||||||||||
£ 393.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Adj. Clamping Lever Stroke 20 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 50 h1
max. 70 | |||||||||||||||||||||||||||||||
12603.W0053 | With Adj. Clamping Lever | 30 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 68 | 98 | |||||||||||||||||||
£ 393.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Adj. Clamping Lever Stroke 30 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 68 h1
max. 98 | |||||||||||||||||||||||||||||||
12603.W0056 | With Adj. Clamping Lever | 40 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 95 | 135 | |||||||||||||||||||
£ 408.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Adj. Clamping Lever Stroke 40 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 95 h1
max. 135 | |||||||||||||||||||||||||||||||
12603.W0051 | With Hex. Head | 20 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 50 | 70 | |||||||||||||||||||
£ 353.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Hex. Head Stroke 20 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 50 h1
max. 70 | |||||||||||||||||||||||||||||||
12603.W0057 | With Hex. Head | 40 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 95 | 135 | |||||||||||||||||||
£ 350.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Hex. Head Stroke 40 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 95 h1
max. 135 | |||||||||||||||||||||||||||||||
12603.W0061 | With Hex. Head | 35 | 60 | M 12 | M 12 | - | - | 44 | 17 | - | 100 | 135 | |||||||||||||||||||
£ 562.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Hex. Head Stroke 35 d1 60 d2 M 12 d3 M 12 d4 - d5 - w1 44 w2 17 w3 - h1
min. 100 h1
max. 135 | |||||||||||||||||||||||||||||||
12603.W0063 | With Hex. Head * | 35 | 60 | M 16 | M 16 | - | - | 53 | 24 | - | 100 | 135 | |||||||||||||||||||
£ 647.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Hex. Head * Stroke 35 d1 60 d2 M 16 d3 M 16 d4 - d5 - w1 53 w2 24 w3 - h1
min. 100 h1
max. 135 | |||||||||||||||||||||||||||||||
12603.W0052 | With Ecc. Clamping Lever | 20 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 50 | 50 | |||||||||||||||||||
£ 448.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Ecc. Clamping Lever Stroke 20 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 50 h1
max. 50 | |||||||||||||||||||||||||||||||
12603.W0058 | With Ecc. Clamping Lever | 40 | 40 | M 12 | M 12 | - | - | 40 | 17 | - | 95 | 98 | |||||||||||||||||||
£ 463.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Ecc. Clamping Lever Stroke 40 d1 40 d2 M 12 d3 M 12 d4 - d5 - w1 40 w2 17 w3 - h1
min. 95 h1
max. 98 | |||||||||||||||||||||||||||||||
12603.W0350 | Positioning Ring | - | - | - | - | 28 | 5 | - | - | 35 | 7 | - | |||||||||||||||||||
£ 64.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Positioning Ring Stroke - d1 - d2 - d3 - d4 28 d5 5 w1 - w2 - w3 35 h1
min. 7 h1
max. - |
Price & Availability | Article | Weight g | h2 min. | h2 max. | h3 | h4 | l1 | l1 | l2 | l3 | l4 | A/F | Clamping force kN | Tightening torque Nm | ||||||||||||||||||
12603.W0025 | 212 | 44 | 49 | 10 | 60.0 | 48.0 | - | 35 | 28 | - | 36 | 5 | 8 | |||||||||||||||||||
£ 250.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 212 h2
min. 44 h2
max. 49 h3 10 h4 60.0 l1 48.0 l1 - l2 35 l3 28 l4 - A/F 36 Clamping force
kN 5 Tightening torque
Nm 8 | ||||||||||||||||||||||||||||||||
12603.W0026 | 203 | 35 | 45 | 10 | 60.0 | 48.0 | 35.0 | - | 28 | 82 | 36 | 2 | - | |||||||||||||||||||
£ 275.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 203 h2
min. 35 h2
max. 45 h3 10 h4 60.0 l1 48.0 l1 35.0 l2 - l3 28 l4 82 A/F 36 Clamping force
kN 2 Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0027 | 419 | 54 | 64 | 10 | 60.0 | 48.0 | - | 35 | 28 | - | 36 | 5 | 8 | |||||||||||||||||||
£ 312.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 419 h2
min. 54 h2
max. 64 h3 10 h4 60.0 l1 48.0 l1 - l2 35 l3 28 l4 - A/F 36 Clamping force
kN 5 Tightening torque
Nm 8 | ||||||||||||||||||||||||||||||||
12603.W0028 | 259 | 54 | 64 | 10 | 60.0 | 48.0 | - | 35 | 28 | 74 | 36 | 3 | - | |||||||||||||||||||
£ 353.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 259 h2
min. 54 h2
max. 64 h3 10 h4 60.0 l1 48.0 l1 - l2 35 l3 28 l4 74 A/F 36 Clamping force
kN 3 Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0029 | 261 | 54 | 94 | 10 | 60.0 | 48.0 | - | 35 | 28 | 82 | 36 | 2 | - | |||||||||||||||||||
£ 344.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 261 h2
min. 54 h2
max. 94 h3 10 h4 60.0 l1 48.0 l1 - l2 35 l3 28 l4 82 A/F 36 Clamping force
kN 2 Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0050 | 1194 | 73 | 93 | 15 | 82.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 393.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1194 h2
min. 73 h2
max. 93 h3 15 h4 82.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0053 | 1359 | 91 | 121 | 15 | 82.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 393.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1359 h2
min. 91 h2
max. 121 h3 15 h4 82.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0056 | 1639 | 118 | 158 | 22 | 82.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 408.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1639 h2
min. 118 h2
max. 158 h3 22 h4 82.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0051 | 876 | 73 | 93 | 15 | 13.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 353.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 876 h2
min. 73 h2
max. 93 h3 15 h4 13.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0057 | 1300 | 118 | 158 | 22 | 13.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 350.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1300 h2
min. 118 h2
max. 158 h3 22 h4 13.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0061 | 2695 | 123 | 158 | 98 | 13.0 | 95.0 | - | 65.0 | 53 | - | 36 | - | - | |||||||||||||||||||
£ 562.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2695 h2
min. 123 h2
max. 158 h3 98 h4 13.0 l1 95.0 l1 - l2 65.0 l3 53 l4 - A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0063 | 2939 | 123 | 158 | 98 | 16.0 | 99.0 | - | 69.0 | 53 | - | 36 | - | - | |||||||||||||||||||
£ 647.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2939 h2
min. 123 h2
max. 158 h3 98 h4 16.0 l1 99.0 l1 - l2 69.0 l3 53 l4 - A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0052 | 1213 | 50 | 50 | 15 | 73.0-93.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 448.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1213 h2
min. 50 h2
max. 50 h3 15 h4 73.0-93.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0058 | 1585 | 91 | 121 | 22 | 28.0 | 75.0 | - | 55.0 | 43 | 108 | 36 | - | - | |||||||||||||||||||
£ 463.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1585 h2
min. 91 h2
max. 121 h3 22 h4 28.0 l1 75.0 l1 - l2 55.0 l3 43 l4 108 A/F 36 Clamping force
kN - Tightening torque
Nm - | ||||||||||||||||||||||||||||||||
12603.W0350 | 32 | 16 | - | - | - | 43.5 | - | 17.5 | - | - | - | - | - | |||||||||||||||||||
£ 64.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 32 h2
min. 16 h2
max. - h3 - h4 - l1 43.5 l1 - l2 17.5 l3 - l4 - A/F - Clamping force
kN - Tightening torque
Nm - |
Steel case-hardened, blackened and ground.
Clamping height increased with the addition of height adjusting cylinders no. 12605.W0125-.W0167 and reduced with self-aligning pads nos.34100 or 34120.
Maximum clamping height (h1 max.) must not be exceeded.
Use of positioning ring 12603.W0350 increases height h2 by 7mm and reduces stroke by 7mm.
* Part no. 12603.W0063 has a M16 threaded stud.
Offers rapid manual clamping with easy removal of workpieces through rotation of clamp arm away from component.
Positioning ring no. 12603.W0063, and its integral stop, provides repeated accuracy of the clamping position.
SAFETY: base of the clamping cylinder must make full surface contact.
T-nuts removable. For other T-nut sizes please refer to no.24000.