Miniature Down Thrust Clamps
swivelling
Price & Availability | Article | Type | Clamping height h1 max. | Clamping height h1 min. | Stroke | d1 | d2 | w1 | w2 | h2 min. | h2 max. | h3 | h4 | h5 | l1 | l2 | l3 | l4 | Weight g | ||||||||||||||||||
12601.W0024 | with adj. clamping lever | 35 | 30 | 5 | 25 | M8 | 26 | 10 | 44 | 49 | 10 | 60.0 | - | 49.5 | 35 | 28 | 74 | 363 | |||||||||||||||||||
£ 247.19 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type with adj. clamping lever Clamping height h1
max. 35 Clamping height h1
min. 30 Stroke 5 d1 25 d2 M8 w1 26 w2 10 h2
min. 44 h2
max. 49 h3 10 h4 60.0 h5 - l1 49.5 l2 35 l3 28 l4 74 Weight
g 363 | |||||||||||||||||||||||||||||||||||||
12601.W0025 | with hex. head | 35 | 30 | 5 | 25 | M8 | 26 | 10 | 44 | 49 | 10 | 6.9 | - | 49.5 | 35 | 28 | - | 215 | |||||||||||||||||||
£ 228.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type with hex. head Clamping height h1
max. 35 Clamping height h1
min. 30 Stroke 5 d1 25 d2 M8 w1 26 w2 10 h2
min. 44 h2
max. 49 h3 10 h4 6.9 h5 - l1 49.5 l2 35 l3 28 l4 - Weight
g 215 | |||||||||||||||||||||||||||||||||||||
12601.W0026 | with ecc. clamping lever | 35 | 30 | 5 | 25 | M8 | 26 | 10 | 44 | 49 | 10 | 35.0 | 20.5 | 49.5 | 35 | 28 | 82 | 340 | |||||||||||||||||||
£ 240.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type with ecc. clamping lever Clamping height h1
max. 35 Clamping height h1
min. 30 Stroke 5 d1 25 d2 M8 w1 26 w2 10 h2
min. 44 h2
max. 49 h3 10 h4 35.0 h5 20.5 l1 49.5 l2 35 l3 28 l4 82 Weight
g 340 |
Steel case-hardened, blackened and ground.
Ideally suited for clamping small components. The 10mm wide nose allows a very small clamping footprint. For suitable self-aligning pads (if required) see no. 34100.
T-nuts can be supplied in any M8 sizes, see no. 24000.