Miniature Down Thrust Clamps
swivelling
| Price & Availability | Article | Clamping direction | Clamping stroke s1 | d1 | d2 | d3 | w1 | w2 | w3 | w4 | h1 | ||||||||||||||||||
| 12618.W0008 | Clockwise | 1.2 | 8 | 4.5 | M 4x0,7 Depth 8 | 40 | 20 | 7 | 30 | 25 | |||||||||||||||||||
£ 140.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping direction Clockwise Clamping stroke s1 1.2 d1 8 d2 4.5 d3 M 4x0,7 Depth 8 w1 40 w2 20 w3 7 w4 30 h1 25 | |||||||||||||||||||||||||||||
| 12618.W0012 | Clockwise | 1.6 | 12 | 6.6 | M 6x1 Depth 12 | 55 | 26 | 10 | 40 | 33 | |||||||||||||||||||
£ 185.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping direction Clockwise Clamping stroke s1 1.6 d1 12 d2 6.6 d3 M 6x1 Depth 12 w1 55 w2 26 w3 10 w4 40 h1 33 | |||||||||||||||||||||||||||||
| 12618.W0108 | Anti Clockwise | 1.2 | 8 | 4.5 | M 4x0,7 Depth 8 | 40 | 20 | 7 | 30 | 25 | |||||||||||||||||||
£ 140.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping direction Anti Clockwise Clamping stroke s1 1.2 d1 8 d2 4.5 d3 M 4x0,7 Depth 8 w1 40 w2 20 w3 7 w4 30 h1 25 | |||||||||||||||||||||||||||||
| 12618.W0112 | Anti Clockwise | 1.6 | 12 | 6.6 | M 6x1 Depth 12 | 55 | 26 | 10 | 40 | 33 | |||||||||||||||||||
£ 185.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping direction Anti Clockwise Clamping stroke s1 1.6 d1 12 d2 6.6 d3 M 6x1 Depth 12 w1 55 w2 26 w3 10 w4 40 h1 33 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | h2 | h3 | l1 | l2 | l3 | l4 | l5 | r1 | Handle load max. N | Clamping force max. kN | Clamping mechanism | ||||||||||||||||||
| 12618.W0008 | 130 | 13 | 6 | 36 | 20 | 13 | 14 | 6 | 40 | 80 | 0.9 | Spiral Cam, 4° | |||||||||||||||||||
£ 140.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 h2 13 h3 6 l1 36 l2 20 l3 13 l4 14 l5 6 r1 40 Handle load
max.
N 80 Clamping force
max.
kN 0.9 Clamping mechanism Spiral Cam, 4° | |||||||||||||||||||||||||||||||
| 12618.W0012 | 350 | 18 | 10 | 50 | 28 | 19 | 20 | 9 | 63 | 150 | 2.4 | Spiral Cam, 4° | |||||||||||||||||||
£ 185.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 350 h2 18 h3 10 l1 50 l2 28 l3 19 l4 20 l5 9 r1 63 Handle load
max.
N 150 Clamping force
max.
kN 2.4 Clamping mechanism Spiral Cam, 4° | |||||||||||||||||||||||||||||||
| 12618.W0108 | 130 | 13 | 6 | 36 | 20 | 13 | 14 | 6 | 40 | 80 | 0.9 | Spiral Cam, 4° | |||||||||||||||||||
£ 140.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 130 h2 13 h3 6 l1 36 l2 20 l3 13 l4 14 l5 6 r1 40 Handle load
max.
N 80 Clamping force
max.
kN 0.9 Clamping mechanism Spiral Cam, 4° | |||||||||||||||||||||||||||||||
| 12618.W0112 | 350 | 18 | 10 | 50 | 28 | 19 | 20 | 9 | 63 | 150 | 2.4 | Spiral Cam, 4° | |||||||||||||||||||
£ 185.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 350 h2 18 h3 10 l1 50 l2 28 l3 19 l4 20 l5 9 r1 63 Handle load
max.
N 150 Clamping force
max.
kN 2.4 Clamping mechanism Spiral Cam, 4° | |||||||||||||||||||||||||||||||
Steel (35CrMo), heat treated, black oxide finish, precision ground.
Body: steel (C45), black oxide finish.
Piston/pin: steel (C45), tempered and black oxide finish.
Cam handle: steel (42CrMo), tempered and black oxide finish.
The tapped hole in the piston allows a pad to be fitted to the clamp.