Miniature Down Thrust Clamps
swivelling
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 193.29 | 0% |
| 10-19 | £ 173.96 | 10% |
| 20-49 | £ 164.30 | 15% |
| 50-99 | £ 154.63 | 20% |
| 100+ | £ 135.30 | 30% |
Steel (35CrMo), heat treated, black oxide finish, precision ground.
Body: steel (C45), black oxide finish.
Piston/pin: steel (C45), tempered and black oxide finish.
Cam handle: steel (42CrMo), tempered and black oxide finish.
The tapped hole in the piston allows a pad to be fitted to the clamp.