Miniature Down Thrust Clamps
swivelling
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 185.86 | 0% |
| 10-19 | £ 167.27 | 10% |
| 20-49 | £ 157.98 | 15% |
| 50-99 | £ 148.69 | 20% |
| 100+ | £ 130.10 | 30% |
Steel (35CrMo), heat treated, black oxide finish, precision ground.
Body: steel (C45), black oxide finish.
Piston/pin: steel (C45), tempered and black oxide finish.
Cam handle: steel (42CrMo), tempered and black oxide finish.
The tapped hole in the piston allows a pad to be fitted to the clamp.