Pull-Down Clamps
solid clamping jaws - flat design
Price & Availability | Article | For T-slot | w1 | w2 | w3 | h1 min. | h1 max. | h2 | h3 | l1 | l2 | Stroke s1 | A/F | Weight g | ||||||||||||
12320.W0014 | 12-18 | 65 | 19 | 12 | 85 | 99 | 40 | 38 | 179 | 112.5 | 8 | 14 | 1590 | |||||||||||||
£ 460.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12-18 w1 65 w2 19 w3 12 h1
min. 85 h1
max. 99 h2 40 h3 38 l1 179 l2 112.5 Stroke s1 8 A/F 14 Weight
g 1590 | ||||||||||||||||||||||||||
12320.W0024 | 20-30 | 75 | 26 | 12 | 100 | 118 | 40 | 45 | 230 | 138.5 | 11 | 14 | 2940 | |||||||||||||
£ 624.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 20-30 w1 75 w2 26 w3 12 h1
min. 100 h1
max. 118 h2 40 h3 45 l1 230 l2 138.5 Stroke s1 11 A/F 14 Weight
g 2940 |
Body: cast iron.
Jaws: steel, hardened.
Jaw plates are reversible (ribbed/smooth). Clamping action is forwards and downwards into the workpiece.
Extremely powerful clamps for use where high clamping forces are required. Due to the high clamping forces we recommend the use of 2 clamping bolts (no. 21000), for each clamp.