Spiral Cam Clamps
Price & Availability | Article | d1 | For spiral clamp size d2 | h1 | l1 | w1 | w2 | t1 | Weight g | ||||||||||||||||||
12108.W5010 | 6.2 | 10 | 6 | 1.8 | 10 | 13.0 | 1 | 17 | |||||||||||||||||||
£ 8.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 6.2 For spiral clamp size d2 10 h1 6 l1 1.8 w1 10 w2 13.0 t1 1 Weight
g 17 | |||||||||||||||||||||||||||
12108.W5012 | 8.2 | 12 | 7 | 2.2 | 12 | 15.5 | 1 | 17 | |||||||||||||||||||
£ 8.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.2 For spiral clamp size d2 12 h1 7 l1 2.2 w1 12 w2 15.5 t1 1 Weight
g 17 | |||||||||||||||||||||||||||
12108.W5014 | 10.2 | 14 | 8 | 2.6 | 14 | 18.0 | 1 | 30 | |||||||||||||||||||
£ 9.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.2 For spiral clamp size d2 14 h1 8 l1 2.6 w1 14 w2 18.0 t1 1 Weight
g 30 | |||||||||||||||||||||||||||
12108.W5016 | 12.2 | 16 | 9 | 2.9 | 16 | 20.0 | 1 | 51 | |||||||||||||||||||
£ 9.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.2 For spiral clamp size d2 16 h1 9 l1 2.9 w1 16 w2 20.0 t1 1 Weight
g 51 |
Stainless steel (AISI 304, 1.4301).
Clamping plates for spiral cam clamp, part no. 12108. Use plates to avoid any deformation to workpiece during clamping.