Universal Step Blocks
Price & Availability | Article | Size | h1 max. | h2 | w1 | l1 | l2 min. | Weight g | |||||||||||||||
14000.W0001 | 1 | 51 | 33 | 30 | 19.0 | 23 | 90 | ||||||||||||||||
£ 9.19 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 h1
max. 51 h2 33 w1 30 l1 19.0 l2
min. 23 Weight
g 90 | |||||||||||||||||||||||
14000.W0002 | 2 | 107 | 66 | 30 | 35.5 | 39 | 300 | ||||||||||||||||
£ 15.87 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 h1
max. 107 h2 66 w1 30 l1 35.5 l2
min. 39 Weight
g 300 | |||||||||||||||||||||||
14000.W0003 | 3 | 208 | 131 | 30 | 68.0 | 71 | 1050 | ||||||||||||||||
£ 41.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 h1
max. 208 h2 131 w1 30 l1 68.0 l2
min. 71 Weight
g 1050 |
Heat-treated steel, enamelled.
When used as a pair, these blocks are compatible with all our clamps. However, when used individually, they can be used with clamp no. 10020.
Step increments: vertical 4,65mm,
horizontal 2,30mm.
Sold individually. Dimensions h1 and h2 are when step blocks used as a pair.