Toggle Clamps
vertical - open arm - horizontal
| Price & Availability | Article | Size | Type | Washer size | l1 | l2 | d1 | d2 | Screw DIN 933 d3 x l3 | Weight g | ||||||||||||||||||
| 45060.W0300 | 0 | Steel | 0 | 32 | 13-20 | 11.0 | 7 | M 4x25 | 5 | |||||||||||||||||||
£ 11.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 0 Type Steel Washer size 0 l1 32 l2 13-20 d1 11.0 d2 7 Screw DIN 933 d3 x l3 M 4x25 Weight
g 5 | ||||||||||||||||||||||||||||
| 45060.W0301 | 1 | Steel | 1 | 38 | 17-24 | 12.5 | 8 | M 5x30 | 10 | |||||||||||||||||||
£ 11.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 1 Type Steel Washer size 1 l1 38 l2 17-24 d1 12.5 d2 8 Screw DIN 933 d3 x l3 M 5x30 Weight
g 10 | ||||||||||||||||||||||||||||
| 45060.W0302 | 2 | Steel | 2 | 45 | 18-28 | 15.0 | 10 | M 6x35 | 22 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 2 Type Steel Washer size 2 l1 45 l2 18-28 d1 15.0 d2 10 Screw DIN 933 d3 x l3 M 6x35 Weight
g 22 | ||||||||||||||||||||||||||||
| 45060.W0303 | 3 | Steel | 3 | 58 | 22-34 | 15.0 | 10 | M 8x45 | 40 | |||||||||||||||||||
£ 12.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 3 Type Steel Washer size 3 l1 58 l2 22-34 d1 15.0 d2 10 Screw DIN 933 d3 x l3 M 8x45 Weight
g 40 | ||||||||||||||||||||||||||||
Steel, zinc plated and tempered steel. Tensile strength class 8.8. With nut and removable rubber pad.
The ESD (electrostatically sensitive devices) clamping screw is non-insulating. It must not be used in areas where open voltages are used.